??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
model
FTS6-M5
CTOD
Compatible tube OD
φ6
B
7.0 mm
E
M5x0.8 mm
MBS
Min. bore size
2.5
H
4.7 mm
J
7.0 mm
K
10.1 mm
L
2.9 mm
I
0.3
INFOTEXT
Product Info
Product Info
Download CAD models
Previews