??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Part No.
SS
Switch Selection
TS
Wire Connection Type
L
1.34 (34) INCH (mm)
W
0.27 (6.8) INCH (mm)
W1
0.21 (5.4) INCH (mm)
T
0.20 (5.1) INCH (mm)
L1
24" (0.6m)
L2
- INCH (mm)
S
0.16 (4) INCH (mm)
D
0.11 (2.1) INCH (mm)
D1
- INCH (mm)
NOTE
Note
3D Model (Cable) is just a Segment of the Actual Model
下载CAD模型
预览
3D
尺寸标注