??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFCNO
TS
Type Selection
Economy/taper hole type
MAT
The main body material
PA6
SUR
Main body color
black
GG
specifications
ALKG
Allowable Load
10 kg
WEI
mass
kg/pcs
A
mm
B
32 mm
A1
mm
B1
24 mm
H
H [mm]
mm
T
6 mm
T1
4 mm
DD
d
5.5 mm
DD1
d1
5.5 mm
D
11 mm
DD2
d2
mm
LINK
link
https://www.srdfaa.com/product/1645179143664.html
Download CAD models
Previews
3D
Dimension