??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
code
GAFCNQ
TS
Type Selection
ling xing/zhuikong xing
MAT
texture ZT
PA6
SUR
surface treatment ZT
heishe
GG
guige
108
ALKG
Allowable Load
21 kg
WEI
mass
0.1 kg/pcs
A1
10 mm
A2
20 mm
A3
24.5 mm
A4
45 mm
B
108 mm
B1
79 mm
B2
58 mm
E
40 mm
F
91 mm
H
18 mm
T
9.5 mm
LINK
link
https://www.srdfaa.com/product/1645193006512.html
Сваляне на CAD модели
Previews
3D
Размер