??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFEOX
TYPE
type
Double conical hole dislocation type
XJB
Cost performance
economical
MAT
material
SPCC
SUR
surface
galvanized
GG
specifications
127
A
127
B
127
A1
108
A2
76.2
B1
101.2
B2
37.7
T
3.7
E
7.0
DD1
d1
8
DD2
d2
15.6
DD
d
8
D
11.1
FZ
load
26 kg
WEI
Refer to the weight
0.58 kg/pcs
LINK
link
https://www.srdfaa.com/product/1646227284336.html
Download CAD models
Previews
3D
Dimension