??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFEOZ
TYPE1
type
Core-pulling square
TYPE2
type
Cone hole shape
XJB
Cost performance
economical
MAT
material
SPCC
SUR
surface
galvanized
GG
specifications
50
A
50.8
B
50.8
A1
37.2
B1
34
T
2
E
3.95
DD1
d1
5
DD2
d2
9.5
DD
d
6
D
8.0
FZ
load
12 kg
WEI
Refer to the weight
0.06 kg/pcs
LINK
link
https://www.srdfaa.com/product/1646247408480.html
Download CAD models
Previews
3D
Dimension