??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFEPB
TYPE1
type
Long plate type
TYPE2
type
Circular groove
XJB
Cost performance
economical
MAT
material
SPCC
SUR
surface
galvanized
GG
specifications
150
A
32
B
150
A1
21
B1
60
T
1.5
H
7
DD1
d1
3.5
DD
d
6
FZ
load
40 kg
WEI
Refer to the weight
0.08 kg/pcs
LINK
link
https://www.srdfaa.com/product/1646261686352.html
Download CAD models
Previews
3D
Dimension