??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
GAFERD
TYPE
Round hole dislocation type/economy type
MAT
texture
SPCC
SUR
surface treatment
galvanize
SPEC
specification
60
A
45 mm
B
60 mm
A1
29.0 mm
B1
24 mm
A2
25 mm
T
1.5 mm
H
7.5 mm
DD1
d1
4.0 mm
DD
d
4.0 mm
WEI
Refer to the weight
0.04 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1647833661360.html
Download CAD models
Previews
3D
Dimension