??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
GAFERE
TYPE
Taper hole/economy type
MAT
texture
SPCC
SUR
surface treatment
galvanize
SPEC
specification
25
A
33 mm
B
25 mm
A1
22.0 mm
B1
14 mm
T
1.0 mm
H
5.3 mm
DD
d
4.2 mm
DD1
d1
3.0 mm
D
6.2 mm
WEI
Refer to the weight
0.01 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1647839948912.html
Download CAD models
Previews
3D
Dimension