??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
daima
GAFMUX
TYPE1
leixing1
jingshuxing
TYPE2
leixing2
zuikongxing
ADA
tiaozhengjiaodu
duojiaodukexianxing
MAT
caizhi
ZDC
SUR
biaomianchuli/yanse
dianyong(heise)
SPEC
guige
60
A
60 mm
B
60 mm
A1
38 mm
B1
38 mm
H
18.8 mm
T
9 mm
E
9.8 mm
D
d
6.5 mm
D1
d1
5 mm
D2
d2
18 mm
LOAD
fuzai
25 kg
WEI
cankaozhongliang
0.18 kg/pcs
LINK
wangzhi
https://www.srdfaa.com/product/1650340117088.html
Pobierz modele CAD
Previews
3D
Wymiar