??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAFMVA
TYPE
type
Resin type · sink hole type
TZ
Adjust angle
Multi angle limiter
MAT
texture of material
POM
SURYS
Surface treatment / color
Dermatoglyphic treatment
GG
Specifications
50
SUR
Hinge color
A
60 mm
B
50 mm
A1
40 mm
B1
30 mm
T
8 mm
E
9 mm
H
17 mm
DD
Counterbore
4.2 mm
D
Counterbore
9.8 mm
HH
Counterbore
5.2 mm
NJ
Initial set release torque / (CN · M / piece)
49
WEI
Reference weight (kg / PCS)
0.03
LINK
link
https://www.srdfaa.com/product/1649295567504.html
Download CAD models
Previews
3D
Dimension