??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
GAFNRS
TYPE
Fixed/single row taper hole
SY
Suitable for inside/outside doors
Inside the door
MAT
texture
ZDC
LJGMAT
Connecting pipe material
SUS201
SUR
surface treatment
Brushed nickel plating
SPEC
specification
43
A
26.2
B
43
A1
17.0
A2
7
B1
33
B2
22
H
11.3
H1
5.5
H2
1
D
6.3
DD
d
3.9
SHMH
Suitable for door thick
≥12 mm
FZ
load
≤5 kg
WEI
Refer to the weight
0.03 kg/pcs
LINK
link
https://www.srdfaa.com/product/1647947209920.html
Download CAD models
Previews
3D
Dimension