??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CODE
TYPE
Hinge with gasket type - tapered hole offset type
MAT
ZDC
SUR
SPEC
specification
60A
A
65
A1
15
A2
20
B
60
B1
30
T
5
H
13
DD
d
6.5
D
12.5
LOAD
load
25 kg
WEI
G
0.11 kg/pcs
LINK
https://www.srdfaa.com/product/1647543224320.html
Stáhnout CAD model
Previews
3D
Dimenze