??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
code
GAGTVN
TYPE
type
Tighter type
AZTYPE
Installation type
Exterior type
MATB
Body material
POM
MATC
Bump material
PA
YS
colour
natural color
SP
Specifications
50
BF
Push in force (KGF)
3.2
RF
Pushing force (KGF)
3.7
WEI
Reference weight (kg / PCS)
0.0045
LINK
link
https://www.srdfaa.com/product/1669678462496.html
Download CAD models
Previews
3D
Dimension