??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
Standard_type
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
p
mm
R
0.3 below mm
C
0.5 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0 mm
ECED
Flat_working
PA
pa
mm
A
a
mm
PB
pb
mm
Z
z
mm
PLR
Add_step_plane_machining
AA
A
mm
PL
pl
mm
CZPMJG
Add one 90 ° plane
CA
mm
ZJPMJD
Add two 90 ° plane
CAA
CA
mm
CB
mm
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension