??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
Tube_type
DTOL
D_tolerance
g6
MAT1
Material_(international)
GCr15
MAT2
Material_(solar)
SUJ2
SUR
Surface_treatment
HRD
Hardness
High_Frequency_quenching,effective_hardening_depth_58HRC
D
Dg6
mm
TOL
Dg6t
-0.006/-0.017 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
B
mm
S
mm
P
mm
Q
mm
DD
d
8 mm
R
0.3 below mm
C
0.5 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
SCM
Spanner_groove_processing
BA
ba
mm
SCM2
Spanner_groove_processing
BAA
BA
mm
BB
bb
mm
INFOTEXT
io
website
Download CAD models
Previews
3D
Dimension