??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
PN
Part Number
TGE65507GR-MNT
SER
Series
Genesis Twin Wheel
MO
Mounting Options
SIZE
Stem/Plate Size
D
Wheel Dia.
65 mm
W
Tread Width
0.55 Zoll
TM
Thread Material
MonoTech
BC
Body Color
CAP
Dynamic Load
110 lbs.
BR
Caster Brake
H
Mounting Height
3 Zoll
R
Swivel Rad.
2 5/16 Zoll
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung