??
Catalog navigation
CAD模型选择
HELP_VARIABLE
IDNR
Article number
LOD
Level of Detail
POL
Pole Configuration
NT
Description
Ex-Safety switch 80 A for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 D Ex tD A21 IP66 T80 °C
T2
EC-Type Examination Certificate
PTB 00 ATEX 1091
T3
IECEx Certificate of Conformity
IECEx BKI 07.0010
T4
permissible ambient temperature
-20 °C bis 40 °C
T5
Rated voltage
bis max. 690 V
T6
Rated current
max. 80 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 230 V / Ie 80 A / Ue 400 V / Ie 80 A / Ue 500 V / Ie 80 A / Ue 690 V / Ie 63 A
T8
Version
T9
-
-
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals main contact
2 x 25 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
black
T16
Product description
TP
Text for product group
CEAG safety switches GHG 264 up to 80 A combines advanced safety with high AC-3 switching capacity and innovative design. Emergency-STOP version accd. EN 60204-1 as well as Class 1 accd. to IEC 60947-3 completes the technical features of this series.
下载CAD模型
预览
3D
尺寸标注