??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
D
DH7
mm
TOL
DH7T
+0.010/0 mm
T1
2.5 mm
L
10 mm
D1
8 mm
H
22 mm
T
3 mm
G
7 mm
P
15 mm
K
16 mm
W
8 mm
P1
15 mm
F
0 mm
DD
d
3.5 mm
M
M3
INFOTEXT
website
Download CAD models
Previews
3D
Dimension