??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
D
DH7
mm
TOL
DH7T
+0.012/0 mm
T1
3.0 mm
L
15 mm
D1
12 mm
H
28 mm
T
3.5 mm
G
11 mm
P
20 mm
W
12 mm
P1
20 mm
F
0 mm
M
M3
DD
d
3.5 mm
INFOTEXT
website
Download CAD models
Previews
3D
Dimension