??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
45
MAT1
Material_(solar)
S45C
SUR
Surface_treatment
D
DH7
mm
TOL
DH7T
+0.015/0 mm
T1
3.5 mm
L
16 mm
D1
15 mm
H
32 mm
T
5.0 mm
G
10 mm
P
25 mm
W
15 mm
P1
25 mm
F
0 mm
DD
d
3.5 mm
M
M3
INFOTEXT
website
Download CAD models
Previews
3D
Dimension