??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
FJ
enclosure
D
DH7
mm
TOL
DH7T
+0.015/0 mm
T1
8.5 mm
L1
23 mm
D1
25 mm
H
39 mm
T
5.0 mm
B
10 mm
P
mm
W
mm
P1
mm
F
mm
DD
d
3.5 mm
S
1.5 mm
TT1
t1
1.5 mm
X
7.5 mm
A
3.5 mm
DD1
d1
7.5 mm
DD2
d2
4.5 mm
M
M4
MXP
M4x10
INFOTEXT
website
Download CAD models
Previews
3D
Dimension