??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
CODE
Code
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
FJ
enclosure
D
mm
H
mm
L
46 mm
H1
17 mm
B
12.0 mm
S
6.0 mm
W
28 mm
L1
36 mm
DD
d
4.5 mm
E
9 mm
D2
d2
4.5 mm
D1
d1
8.0 mm
V
4.5 mm
BB
b
2.0 mm
M
M4 Depth 8
INFOTEXT
website
Download CAD models
Previews
3D
Dimension