??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension