??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D1
40 mm
A2
48 mm
A
Specification
B
20 mm
D2
29 mm
H1
25 mm
H2
11 mm
L1
±0,5
10 mm
L2
±0,5
18 mm
POS
Position nut
mm
Enter value for POS
Position nut
mm
cm
inch
ft
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension