??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
H1
9.5 mm
L
Length
m
A
Clamping area
1-2 mm
B
9.0 mm
H2
8 mm
H3
1.5 mm
H4
4 mm
K
3.25 mm
R1
15 mm
R2
20 mm
R3
30 mm
R4
50 mm
W1
8.75 mm
W2
up to 50% permissible deformation
6.75 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
40082900
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension