??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
50 mm
L2
mm
D1
mm
D2
14 mm
D3
8 mm
L4
43 mm
M1
mm
M2
mm
N
-0,3
8 mm
S2
6.5 mm
K
Identification no.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension