??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
86 mm
L2
mm
D1
6.6 mm
D2
14 mm
L3
mm
L5
43 mm
M1
55 mm
M2
mm
M3
mm
M4
mm
N
-0,3
8 mm
S1
3.5 mm
S2
6.5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension