??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
L1
55 mm
L2
67 mm
FORM
Type
K
Identification no.
FARBE
Color
SW - Black, matte
ROT
Rotation
°
D1
6.5 mm
D2
10 mm
H1
24 mm
H2
12.5 mm
H3
6.3 mm
L3
12.5 mm
M1
38 mm
M2
48 mm
MT
max. torque
Nm
WEIGHT
Weight
0.0670 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension