??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 271-25-NI
B
Swivel width
25 mm
D1
6.5 mm
D2
5.5 mm
L
Length
36.5 mm
M1
24 mm
M2
25 mm
T1
12.5 mm
T2
7 mm
S
10 mm
X1
50 mm
X2
38 mm
Y
35 mm
WEIGHT
Weight
0.1280 kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension