??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore for sensor
mm
B
Swivel width
40 mm
D2
50 mm
D3
6.5 mm
L
Length
52.5 mm
M1
32.5 mm
M2
30 mm
T1
10 mm
T2
7 mm
X1
60 mm
X2
42 mm
Y1
60 mm
Y2
42 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension