??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
mm
K
25 mm
L1
Length
64 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L2
Clamping lever
mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension