??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
B30
B
Swivel width
40 mm
D2
8.5 mm
K
45 mm
L1
88.5 mm
L2
54 mm
L3
42 mm
M
67.5 mm
S
13.5 mm
T
20 mm
Z
Screw location
M8-25 mm
L4
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
0.0790 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension