??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
25 mm
D3
27 mm
K
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
T
11 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OBVIS
Finish
black
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension