??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
D1
Bore
B30
D2
Bore
B30
ROT
Rotation
°
K1
45 mm
K2
45 mm
L1
142 mm
L2
54 mm
M1
67.5 mm
M2
42 mm
Z1
Screw locations
M8-25 mm
Z2
Screw locations
M8-25 mm
L3Z1
Clamping lever
63 | 78 mm
L3Z2
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
0.1810 kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Сваляне на CAD модели
Previews
3D
Размер