??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
L1
±0,2
mm
A
11.0 mm
B
33 mm
D
M6
H
44 mm
L2
mm
T
12 mm
WEIGHT
Weight
kg
CTN
US-Customs Tariff Number
73269098
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension