Snap Lock GN 449.4-59-15-A1-SW
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with indexing function
GN 449.4 Snap Latches, Plastic, with Gripping Tray
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_mit_rastfunktion/gn449_4/gn449_4_asmtab.prj},{NB=Schnappverschluss GN 449.4-59-15-A1-SW},{PARTNUMBER=GN 449.4-59-15-A1-SW},{NORMNR=GN 449.4},{D1=59},{L1=15},{NS=A 1},{S=1...10},{A=30},{B=44},{D2=57},{D3=50},{D4=5.1},{H1=33},{H2=25},{H3=3.5},{H4=23},{L2=28},{L3=5},{L4=34},{L5=8},{L6=19.5},{M1=30},{M2=6.3},{FARBE=schwarz, matt},{MAT=Kunststoff},{WEIGHT=0.0586},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn449_4_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 449.4-59-15-A1-SW
GN 449.4-59-15-A1-SW
D1
59
mm
L1
15
15
mm
NS
Wall thickness Nominal size
A 1
S
1...10
mm
A
Profile cross-section
30
30
mm
B
44
mm
D2
57
mm
D3
50
mm
D4
5.1
mm
H1
33
mm
H2
25
mm
H3
3.5
mm
H4
23
mm
L2
28
mm
L3
5
mm
L4
34
mm
L5
8
mm
L6
19.5
mm
M1
30
mm
M2
6.3
mm
FARBE
Color
Black, matte finish
WEIGHT
Weight
0.0586
0.0586
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸