??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
POS1
T-handle position
POS2
Latch position
°
L1
77 mm
B
128 mm
D1
18 mm
D2
M5
D3
9 mm
H
116 mm
L2OPEN
Adjustable range
75.0 mm
L2
Adjustable range
mm
Enter value for L2
Adjustable range
mm
cm
inch
ft
L3
13 mm
L4
Stroke
5 mm
L5
63 mm
FORM
Type
SCT - lockable (same lock)
FARBEVIS
Colour
WEIGHT
Weight
0.5200 kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension