??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
D1
47 mm
D2
D4
mm
D5
39 mm
H1
44 mm
H2
15 mm
H3
0.3 mm
T
12 mm
DR
max. torque ±10%
1 Nm
WEIGHT
Weight
0.0900 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione