??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
EN 664-BA39-94
D2
Bayonet
BA 39
L1
94 mm
D3
83 mm
D5
58 mm
D6
49 mm
L4
20 mm
L5
7 mm
WEIGHT
Weight
0.1300 kg
CTN
US-Customs Tariff Number
90268080
ROHS
YES
INFOWINCO
Product details
Product details
Download CAD models
Previews
3D
Dimension