??
Catalog navigation
CAD model selection
HELP_VARIABLE
PARTNUMBER
GANTER PARTNUMBER
GN 222-50-65-SH
ROT
Rotation
°
L1
50 mm
L2
65 mm
L3
18,5 mm
D1
6.5 mm
D2
5 mm
H1
12 mm
H2
10 mm
H3
6 mm
M1
30 mm
M2
45 mm
WEIGHT
Weight
0.0380 kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Download CAD models
Previews
3D
Dimension