??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Ident Number
GRF
GRIP
Grip Force
3
JAW
Jaw Style
DN
Design No.
2
SIZE
Unit Size
TRAVEL
Min Total Jaw Travel
SENSOR
Sensor Option
LUBE
Lubrication
SEAL
Seal Option
SWITCH
Switch Bundle
SWSERIES
Switch Series
SWCKT
Switch Circuitry
SWCBL
Switch Cable Type
SWQTY
Switch Quantity
POSITION
AC
A Closed
Inch
AO
A Open
Inch
A
Inch
B1
Inch
B2
Inch
B3
Inch
B4
Inch
J1
J1 Thread
J2
J2 Dowel
J3
Inch
J4
Inch
J5
Inch
J6
Inch
J7
Inch
J8
Inch
J9
Inch
J10
Inch
J11
Inch
J12
Inch
K1
K1 Thread
K1DIA
K1 Thread Dia
Inch
K1DP
K1 Thread Dp
Inch
K1PD
K1 Thread Pilot Dp
Inch
K2
Inch
K3
Inch
K4
K4 Dowel
K4DIA
K4 Dowel Dia
Inch
K4DP
K4 Dowel Dp
Inch
K5
Inch
K6
Inch
K7
Inch
K8
Inch
K9
K9 Thread
K9DIA
K9 Thd Dia
Inch
K9DP
K9 Thd Dp
Inch
K9PD
K9 Thd Pilot Dp
Inch
K10
Inch
K13DIA
K13 Dwl Dia
Inch
K13DP
K13 Dwl Dp
Inch
P1
P1 Port Thread
10-32
P1DIA
P1 Thread Dia
0.190 Inch
P1DP
P1 Thread Dp
Inch
P1PD1
P1 Open Port Pilot Dp
Inch
P1PD2
P1 Close Port Pilot Dp
Inch
P2
Inch
P3
Inch
P4
Inch
P5
Inch
P6
Inch
P7
Inch
P8
Inch
P9
Inch
P13
Inch
P14
Inch
P16
P16 -UB48 Port Thd
10-32
P16DIA
P16 Port Thd Dia
0.190 Inch
P16DP
P16 Port Dp
Inch
P17
Inch
P18
Inch
P19
Inch
P20
Inch
P21
P21 Port
P21DIA
P21 Port Dia
Inch
P21DP
P21 Port Dpth
Inch
P21UB48
P21 -UB48
Inch
P22
Inch
P22UB48
P22-UB48
Inch
P23
Inch
P23MANF
P23
Inch
P24
Inch
P24MANF
P24
Inch
P25
Inch
P30
Inch
P31
Inch
P32
P32 Port Thd -LT37
10-32 x 0.157 DP
P32DIA
P32 Port Thd Dia -LT37
0.190 Inch
P32DP
P32 Port Dp -LT37
0.157 Inch
P33
Inch
CP1
0.098 Inch
CP2
Inch
CP3
Inch
PS1
PS2
Inch
PS3
Inch
PS4
Inch
PS5
Inch
PS6
Inch
PS7
Inch
PS8
Inch
PS9
Inch
PS10
0.079 Inch
PS11
0.051 Inch
PS13
Inch
HS2
Inch
HS8
0.051 Inch
HS3
Inch
HS4
Inch
HS5
Inch
HS6
Inch
C1
Inch
C2
Inch
SWOFFSET
Inch
BRKTOFFSET
Inch
LIMITS
0.000 Inch
LABELOFFSET
Inch
UNITINDEX
GW
Gripper Weight
lb
Download CAD models
Previews