??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
MODEL
Model
GRP12
BELT
Belt Drive
L:Rubber Belt
LEAD
Lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
position
mm
Enter value for POS
position
mm
cm
inch
ft
MP
Motor position
MB
Motor Brand
PO
Power
40 : 400W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
414.5 mm
A
50 mm
M
2
N
8
P
150 mm
KG
5.99 kg
Descarga de modelos CAD
Previews
3D
Dimensión