??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
GRP15
BELT
Belt Drive
L:Rubber Belt
LEAD
Lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
position
mm
Enter value for POS
position
mm
cm
inch
ft
MP
Motor position
MB
Motor Brand
PO
Power
40 : 400W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
461 mm
A
100 mm
M
1
N
6
KG
15.70 kg
Download CAD models
Previews
3D
Dimension