??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
MODEL
Model
GRP5M
BELT
Belt Drive
L:Rubber Belt
LEAD
Lead
40 mm
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
POS
position
mm
Inserisci valore per POS
position
mm
cm
inch
ft
MP
Motor position
MB
Motor Brand
PO
Power
10: 100W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
450 mm
A
25 mm
M
3 mm
N
10 mm
P
225 mm
KG
1.71 kg
Download modelli CAD
Anteprime
3D
Dimensione