GSSD20-R0401-80A-PM1-D1
KGG
module
gssd
gssd20
Powered by
CAD모델 선택
{kgg/module/gssd/gssd20/gssd20_asmtab.prj},{NB=GSSD20-R0401-80A-PM1-D1},{MODEL=GSSD20},{ST=R},{LOSR=04},{LEAD=01},{NT=},{PLOSR=80},{TOSE=A},{MOM=P},{MT=M1},{ND=D1},{ER=},{EWL=},{BRAKE=},{DE=},{PPATH=assemblies/lsdm20_asmtpl.prj},{T=2.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
CNSORDERNO
GSSD20-R0401-80A-PM1-D1
MODEL
Model
GSSD20
ST
Screw Type
R:Cold Rolled Ball Screw
G:Precision Ball Screw
RE:Resin Nut Screw Rod
GT:Precision Cold Rolling Ball Screw
R:Cold Rolled Ball Screw
G:Precision Ball Screw
RE:Resin Nut Screw Rod
GT:Precision Cold Rolling Ball Screw
LOSR
Outer diameter of screw shaft
04
mm
LEAD
Screw lead
01
02
04
01
02
04
NT
Nut Type
Blank
G
K
T
Blank
G
K
T
PLOSR
Protruding length of screw rod
TOSE
Type of Support End
A-TYPE
B-TYPE
C-TYPE
A-TYPE
B-TYPE
C-TYPE
MOM
Motor outgoing mode
P:Connector
N:Bare wire
P:Connector
N:Bare wire
MT
Motor Type
M1:Single stack
M2:Double stack
M1:Single stack
M2:Double stack
ND
Nut direction
D1: The nut flange is facing the Mada end
D2: Nut flange towards support end
D1: The nut flange is facing the Mada end
D2: Nut flange towards support end
ER
Encoder resolution
Blank: Without Encoder
E2000:2000CPR
Blank: Without Encoder
E2000:2000CPR
EWL
Encoder wire length
Blank
Blank
BRAKE
Brake
Blank: Without Brake
B:With Brake
Blank: Without Brake
B:With Brake
DE
Drawing Expalnation
No number:Standard Drawing
001:Customer Special Style
No number:Standard Drawing
001:Customer Special Style
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기