??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Aluminium
D1
D2
29 mm
D2IN
1.142 in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
OZ
oz
DN
8 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
12 bar
WPP
Working Pressure (max)
174 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Сваляне на CAD модели
Previews
3D
Размер