??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Aluminium
TUBEID
Øi Tube
mm
D1
mm
D1IN
in
D2
29 mm
D2IN
1.142 in
L2
93.7 mm
L2IN
3.689 in
CH
21 mm
G
g
OZ
oz
DN
8 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
12 bar
WPP
Working Pressure (max)
174 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Download CAD models
Previews
3D
Dimension