??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Aluminium
TUBEID
Øi Tube
mm
D1
mm
D1IN
in
D2
26 mm
D2IN
1.024 in
L2
93.3 mm
L2IN
3.673 in
CH
21 mm
G
g
OZ
oz
DN
5.5 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
12 bar
WPP
Working Pressure (max)
174 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
CAD모델 다운로드
미리보기
3D
치수도