??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSTYPECODE
Order code
GWCD107-0402A001D1AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
M
Dimension:M
3.00 mm
L
Dimension:L
5.90 mm
L1
Dimension:L1
4.50 mm
Stáhnout CAD model
Previews
3D
Dimenze